Skip to main content

Please Select Your Country/Language Preferences

T-Series Compact Outdoor Type 4X T20, 2000BTU 115V, Stainless Steel 304

  • Compact footprint to minimize real estate and maximize capacity
  • Models for 115, 230 and 460 VAC power input
  • Outdoor model operating temperature range from -40 F/-40 C to 131 F/55 C
  • UL Listed to save customers time and money with agency approvals (some models UL recognized)
  • Painted galvanized or stainless steel sheet-metal cover for rugged factory and outdoor environments
  • Reliable mechanical thermostat on enclosure side of the unit
  • Dual condenser-side air movers for performance redundancy
  • Cleanable, reusable aluminum mesh filter protects coils for maximum cooling performance
  • Exterior and fully recessed mounting options on many models
  • Easy-mount flanges for simple installation
  • Every unit functionally tested before shipping
  • Standard Outdoor Air Conditioner models include: Thermostat, corrosion-resistant components, malfunction switch, compressor heater, head pressure control, enclosure heater and R134A refrigerant
  • Mounting hardware, gaskets and user manual furnished with the unit
Show More

Catalog #:

T200216G155

T-Series Compact

PRODUCT ATTRIBUTES

  • Height: 20 in / 508 mm
  • Width: 10 in / 254 mm
  • Depth: 9.9 in / 251.46 mm
  • Nominal Capacity Btu/h: 2000 Btu/h
  • Nominal Capacity Watts: 586 W
  • Nominal Voltage: 115 V
  • Number of Phases: 1
  • Max Current: 7 A
  • Operating Temperature: −40 to 131 °F / −40 to 55 °C
  • Protection Rating: NEMA Type 4X; NEMA Type 3R
  • Remote Access Control: No
  • Material: Stainless Steel 304
  • Finish: Brushed #3
  • Color: Unpainted
  • Thickness: 18 ga / 1.21 mm
  • Weight: 45 lb

ADDITIONAL PRODUCT DETAILS

T-Series Compact Outdoor Air Conditioners provide a compact footprint to minimize real estate and maximize capacity. Their discreet design helps them to blend into rugged factory or outdoor environments. Each unit is equipped with corrosion-resistant components, compressor heaters and head pressure controls for optimal outdoor performance.

*Reference the Spec Sheet for complete product specifications, performance curves and detailed drawings

BULLETIN NUMBER

MCL

Industry Standards

UL/cUL Listed; Type 12, 3R, 4; 4X optional; File No. SA6453
UR/cUR Recognized
UR/cUR Recognized on select models, reference performance data tables.
CE
EAC
Telcordia GR-487 capable

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Hoffman On Demand Alternatives

HOFFMAN on Demand
T-SERIES COMPACT OUTDOOR; T15 AIR CONDITIONER; 234 WATTS; 16391; T150116G100; 27475; T150116G100P; 29344; T150116G100P2YP; 22488; T150116G101; 22491; T150116G102; 22184; T150116G103; 26031; T150116G107; 14302; T150116G120; 27463; T150116G120P; 22168; T150
T-Series Compact Outdoor without Heat T20, 2000BTU 230V, Lt Gray, Steel
Catalog #: T200226G100
  • Height: 20 in / 508 mm
  • Width: 10 in / 254 mm
  • Depth: 9.9 in / 251.46 mm
    • Nominal Capacity Btu/h: 2000 Btu/h
    • Nominal Capacity Watts: 586 W
    • Nominal Voltage: 230 V
    • Number of Phases: 1
    • Max Current: 3.5 A
    • Operating Temperature: −40 to 131 °F / −40 to 55 °C
    • Protection Rating: NEMA Type 4; NEMA Type 3R
    • Remote Access Control: No
    • Product Family: T-Series
    • Material: Mild Steel
HOFFMAN on Demand
T-SERIES COMPACT OUTDOOR; T15 AIR CONDITIONER; 234 WATTS; 16391; T150116G100; 27475; T150116G100P; 29344; T150116G100P2YP; 22488; T150116G101; 22491; T150116G102; 22184; T150116G103; 26031; T150116G107; 14302; T150116G120; 27463; T150116G120P; 22168; T150
T-Series Compact Outdoor with Heat T20, 2000BTU 115V, Lt Gray, Steel
Catalog #: T200216G150
  • Height: 20 in / 508 mm
  • Width: 10 in / 254 mm
  • Depth: 9.9 in / 251.46 mm
    • Nominal Capacity Btu/h: 2000 Btu/h
    • Nominal Capacity Watts: 586 W
    • Nominal Voltage: 115 V
    • Number of Phases: 1
    • Max Current: 7 A
    • Operating Temperature: −40 to 131 °F / −40 to 55 °C
    • Protection Rating: NEMA Type 4; NEMA Type 3R
    • Remote Access Control: No
    • Product Family: T-Series
    • Material: Mild Steel
HOFFMAN on Demand
T-SERIES COMPACT OUTDOOR; T15 AIR CONDITIONER; 234 WATTS; 16391; T150116G100; 27475; T150116G100P; 29344; T150116G100P2YP; 22488; T150116G101; 22491; T150116G102; 22184; T150116G103; 26031; T150116G107; 14302; T150116G120; 27463; T150116G120P; 22168; T150
T-Series Compact Outdoor without Heat T20, 2000BTU 115V, Lt Gray, Steel
Catalog #: T200216G100
  • Height: 20 in / 508 mm
  • Width: 10 in / 254 mm
  • Depth: 9.9 in / 251.46 mm
    • Nominal Capacity Btu/h: 2000 Btu/h
    • Nominal Capacity Watts: 586 W
    • Nominal Voltage: 115 V
    • Number of Phases: 1
    • Max Current: 7 A
    • Operating Temperature: −40 to 131 °F / −40 to 55 °C
    • Protection Rating: NEMA Type 4; NEMA Type 3R
    • Remote Access Control: No
    • Product Family: T-Series
    • Material: Mild Steel
HOFFMAN on Demand
T-SERIES COMPACT OUTDOOR; T15 AIR CONDITIONER; 234 WATTS; 16391; T150116G100; 27475; T150116G100P; 29344; T150116G100P2YP; 22488; T150116G101; 22491; T150116G102; 22184; T150116G103; 26031; T150116G107; 14302; T150116G120; 27463; T150116G120P; 22168; T150
T-Series Compact Outdoor with Heat T15, 800BTU 115V, Lt Gray, Steel
Catalog #: T150116G150
  • Height: 15.75 in / 400.05 mm
  • Width: 7.5 in / 190.5 mm
  • Depth: 6.3 in / 160.02 mm
    • Nominal Capacity Btu/h: 800 Btu/h
    • Nominal Capacity Watts: 235 W
    • Nominal Voltage: 115 V
    • Number of Phases: 1
    • Max Current: 3.5 A
    • Operating Temperature: −40 to 131 °F / −40 to 55 °C
    • Protection Rating: NEMA Type 4; NEMA Type 3R
    • Remote Access Control: No
    • Product Family: T-Series
    • Material: Mild Steel
HOFFMAN on Demand
T-SERIES COMPACT OUTDOOR; T15 AIR CONDITIONER; 234 WATTS; 16391; T150116G100; 27475; T150116G100P; 29344; T150116G100P2YP; 22488; T150116G101; 22491; T150116G102; 22184; T150116G103; 26031; T150116G107; 14302; T150116G120; 27463; T150116G120P; 22168; T150
T-Series Compact Outdoor without Heat T15, 800BTU 115V, Lt Gray, Steel
Catalog #: T150116G100
  • Height: 15.75 in / 400.05 mm
  • Width: 7.5 in / 190.5 mm
  • Depth: 6.3 in / 160.02 mm
    • Nominal Capacity Btu/h: 800 Btu/h
    • Nominal Capacity Watts: 235 W
    • Nominal Voltage: 115 V
    • Number of Phases: 1
    • Max Current: 3.5 A
    • Operating Temperature: −40 to 131 °F / −40 to 55 °C
    • Protection Rating: NEMA Type 4; NEMA Type 3R
    • Remote Access Control: No
    • Product Family: T-Series
    • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS