T-Series Compact Outdoor without Heat T20, 2000BTU 115V, Lt Gray, Steel
- Compact footprint to minimize real estate and maximize capacity
- Models for 115, 230 and 460 VAC power input
- Outdoor model operating temperature range from -40 F/-40 C to 131 F/55 C
- UL Listed to save customers time and money with agency approvals (some models UL recognized)
- Painted galvanized or stainless steel sheet-metal cover for rugged factory and outdoor environments
- Reliable mechanical thermostat on enclosure side of the unit
- Dual condenser-side air movers for performance redundancy
- Cleanable, reusable aluminum mesh filter protects coils for maximum cooling performance
- Exterior and fully recessed mounting options on many models
- Easy-mount flanges for simple installation
- Every unit functionally tested before shipping
- Standard Outdoor Air Conditioner models include: Thermostat, corrosion-resistant components, malfunction switch, compressor heater, head pressure control, enclosure heater and R134A refrigerant
- Mounting hardware, gaskets and user manual furnished with the unit
PRODUCT ATTRIBUTES
- Height: 20 in / 508 mm
- Width: 10 in / 254 mm
- Depth: 9.9 in / 251.46 mm
- Nominal Capacity Btu/h: 2000 Btu/h
- Nominal Capacity Watts: 586 W
- Nominal Voltage: 115 V
- Number of Phases: 1
- Max Current: 7 A
- Operating Temperature: −40 to 131 °F / −40 to 55 °C
- Protection Rating: NEMA Type 4; NEMA Type 3R
- Remote Access Control: No
- Material: Mild Steel
- Finish: Powder Coated
- Color: Light Gray
- Color Code: RAL 7035
- Thickness: 18 ga / 1.21 mm
- Weight: 46 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Approval Agency Certificate
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
T-Series Compact Outdoor Air Conditioners provide a compact footprint to minimize real estate and maximize capacity. Their discreet design helps them to blend into rugged factory or outdoor environments. Each unit is equipped with corrosion-resistant components, compressor heaters and head pressure controls for optimal outdoor performance.
*Reference the Spec Sheet for complete product specifications, performance curves and detailed drawings
BULLETIN NUMBER
Industry Standards
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS