Skip to main content

Please Select Your Country/Language Preferences

Fan Shroud Kits, Type 3R, fits 10in fan, Steel

  • Two fan shrouds per package
  • Perforated ventilation screen
  • Pressure-sensitive adhesive-backed gasket and mounting hardware
Show More

Catalog #:

T10S3R

Fan Shroud Kit Type 3R

PRODUCT ATTRIBUTES

  • Height: 12 in / 304.8 mm
  • Width: 12 in / 304.8 mm
  • Depth: 4.71 in / 119.634 mm
  • Protection Rating: NEMA Type 3R
  • Material: Mild Steel
  • Finish: Powder Coated
  • Color: Gray
  • Color Code: ANSI 61
  • Thickness: 16 ga / 1.52 mm
  • Dimensions: 12.00 x 12.00 in / 305 x 305 mm
  • Weight: 10.2 lb

ADDITIONAL PRODUCT DETAILS

Fan Shroud Kit, Type 3R, protects enclosure openings from rain, sleet and snow. It comes with a gasket, ventilation screen, and is available in both painted mild steel and stainless steel.

BULLETIN NUMBER

D85

Industry Standards

UL 508A Listed; Type 3R; File No. E61997
cUL Listed per CSA C22.2 No 94; Type 3R; File No. E61997
Maintains UL/cUL Type 3R rating when properly installed on UL/cUL Type 3R enclosure.
NEMA/EEMAC Type 3R
IEC 60529, IP22

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS