Terminal Box, STB, 200x300x80mm, Light Gray, Mild Steel
- Body: Folded and seam welded
- Body: Four 8.5 mm diameter holes for wall fixing
- Body: Four M6 × 13 studs for bottom profiles / mounting plate fixation
- Gasket: Sealing is ensured by an injected one piece polyurethane gasket
- Earthing/Grounding: M8x18 mm earthing studs in body and cover, M8 nuts, earthing washers and earthing labels
- Delivery: Body, cover, cover screws, fixing screws, cover plugs, and earthing facilities
PRODUCT ATTRIBUTES
- Height: 7.87 in / 200 mm
- Width: 11.81 in / 300 mm
- Depth: 3.15 in / 80 mm
- Protection Rating: NEMA Type 4; NEMA Type 12; NEMA Type 13; IP66; IK10
- Material: Mild Steel
- Finish: Powder Coated
- Color: Light Gray
- Color Code: RAL 7035
- Body Thickness: 18 ga / 1.2 mm
- Door Thickness: 18 ga / 1.2 mm
- Weight: 5.35 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Approval Agency Certificate
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
The mild steel terminal box range, STB, with a IP 66 protection degree, is available off the shelf in many different sizes. The STB range is well suited for demanding indoor environments. Water and dust are prevented from entering the terminal box, thus eliminating the risk for component failure, and with that, unnecessary downtime.
Panel ordered separately
BULLETIN NUMBER
GTM
Industry Standards
UL 508A Listed; Type 4, 12, 13; File No. E92044
cUL Listed per CSA C22.2 No.0, No.0.4, No.14, No.94; Type 4 12, 13; File No. E92044
NEMA/EEMAC Type 4, 12, 13
IEC 62208 IP66
KEMA, GOST, EAC
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS