Skip to main content

Please Select Your Country/Language Preferences

Terminal Box, STB, 200x200x80mm, Light Gray, Mild Steel

  • Body: Folded and seam welded
  • Body: Four 8.5 mm diameter holes for wall fixing
  • Body: Four M6 × 13 studs for bottom profiles / mounting plate fixation
  • Gasket: Sealing is ensured by an injected one piece polyurethane gasket
  • Earthing/Grounding: M8x18 mm earthing studs in body and cover, M8 nuts, earthing washers and earthing labels
  • Delivery: Body, cover, cover screws, fixing screws, cover plugs, and earthing facilities
Show More

Catalog #:

STB202008

Terminal Box Mild Steel, STB

PRODUCT ATTRIBUTES

  • Height: 7.87 in / 200 mm
  • Width: 7.87 in / 200 mm
  • Depth: 3.15 in / 80 mm
  • Protection Rating: NEMA Type 4; NEMA Type 12; NEMA Type 13; IP66; IK10
  • Material: Mild Steel
  • Finish: Powder Coated
  • Color: Light Gray
  • Color Code: RAL 7035
  • Body Thickness: 18 ga / 1.2 mm
  • Door Thickness: 18 ga / 1.2 mm
  • Weight: 3.86 lb

ADDITIONAL PRODUCT DETAILS

The mild steel terminal box range, STB, with a IP 66 protection degree, is available off the shelf in many different sizes. The STB range is well suited for demanding indoor environments. Water and dust are prevented from entering the terminal box, thus eliminating the risk for component failure, and with that, unnecessary downtime.

Panel ordered separately

BULLETIN NUMBER

GTM

Industry Standards

UL 508A Listed; Type 4, 12, 13; File No. E92044
cUL Listed per CSA C22.2 No.0, No.0.4, No.14, No.94; Type 4 12, 13; File No. E92044
NEMA/EEMAC Type 4, 12, 13
IEC 62208 IP66
KEMA, GOST, EAC

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

Mounting Plates Power Distribution, BMP, 175x170x2mm, Galvanized, Mild Steel
Catalog #: BMP2020
  • Height: 6.89 in / 175 mm
  • Width: 6.69 in / 170 mm
  • Depth: 0.08 in / 2 mm
    • Material: Mild Steel
Bottom Profile, BPP, 163x35x13mm, Galvanized, Mild Steel
Catalog #: BPP20
  • Height: 6.42 in / 163 mm
  • Width: 1.38 in / 35 mm
  • Depth: 0.52 in / 13 mm
    • Material: Mild Steel
Din Rail, BDR, 187x8x35mm, Galvanized, Mild Steel
Catalog #: BDR3520
  • Height: 7.36 in / 187 mm
  • Width: 0.3 in / 8 mm
  • Depth: 1.38 in / 35 mm
    • Material: Mild Steel
Wall Mounting Brackets, AW, 36x76x21mm, Zinc Plated, Mild Steel
Catalog #: AW41
  • Height: 1.42 in / 36 mm
  • Width: 2.98 in / 76 mm
  • Depth: 0.83 in / 21 mm
    • Material: Mild Steel
Hinges Wall Mount Enclosures, STBH, 35x23x8mm, Zinc Plated, Mild Steel
Catalog #: STBH02
  • Height: 1.38 in / 35 mm
  • Width: 0.9 in / 23 mm
  • Depth: 0.31 in / 8 mm
    • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS