Terminal Box, SSTB, 200x200x80mm, Brushed, Stainless 304
- Material: AISI 304L pre-grained stainless steel / AISI 316L (on request). Body: 1 mm. Cover: 1.5 mm.
- Body: Folded and seam welded. Four M6x13 studs for bottom profile / mounting plate fixation. For ease of installation, each back corner of the enclosure is laser-marked to precisely indicate where to drill holes and affix AWS wall mounting brackets.
- Gasket: Sealing is ensured by an injected polyurethane gasket. For AISI 316L, sealing is ensured by an injected silicone gasket.
- Earthing: M8x18 mm earthing studs in body and cover, M8 nuts, earthing washers and earthing labels.
- Protection: IP 66 | TYPE 4X, 12 | IK 08.
- Finish: 400 pre-grained stainless steel.
- Delivery: Body, cover, cover screws, fixing screws, cover plugs and earthing facilities.
PRODUCT ATTRIBUTES
- Height: 7.87 in / 200 mm
- Width: 7.87 in / 200 mm
- Depth: 3.15 in / 80 mm
- Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66; IK08
- Material: Stainless Steel 304
- Finish: Brushed
- Color: Unpainted
- Body Thickness: 18 ga / 1 mm
- Door Thickness: 16 ga / 1.5 mm
- Weight: 3.75 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
The stainless steel terminal box range, SSTB, with a IP 66 protection degree, is available off the shelf in many different sizes. The SSTB range is well suited for indoor and outdoor environments thanks to its corrosion resistance. Water and dust are prevented from entering the terminal box, thus eliminating the risk for component failure, and with that, unnecessary downtime.
BULLETIN NUMBER
GTS
Industry Standards
Certificado UL 508A; Tipo 4X, 12, 13; Archivo N.º E92044
UL 508A Listed; Type 4X, 12, 13; File No. E92044
cUL Listed per CSA C22.2 No.0, No.0.4, No.14, No.94; Type 4X 12, 13; File No. E92044
CEI 62208 IP66
NEMA/EEMAC Tipo 4X, 12, 13
NEMA/EEMAC 4X、12、13 型
NEMA/EEMAC Type 4X, 12, 13
IEC 62208 IP66
KEMA, GOST, EAC
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS