Zonex SA Series Junction Boxes, Aluminum, 20x20x12cm
- Low copper aluminum alloy and stainless steel bolts and screws for corrosion resistance
- Screw cover configuration for easy access
- High temperature-resistant silicone gasket provides IP66 rating
- Fixed mounting holes for easy installation
- Internal mounting panel included
- Body and cover can be drilled according to customers' specifications
PRODUCT ATTRIBUTES
- Height: 7.87 in / 200 mm
- Width: 7.87 in / 200 mm
- Depth: 4.72 in / 120 mm
- Material: Aluminum
- Weight: 6.39 lb / 2.9 kg / 6.39 lb
- Color: Light Gray
- Color Code: RAL 7035
- Finish: Epoxy Coated
- Thickness: 0.16 in / 4 mm
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Zonex SA series junction boxes are suitable for increased safety or intrinsically safe enclosures applicable for Zone 1, 2, 21 or 22 with ATEX and IECEx certifications. They can be supplied with multipolar terminal blocks or modular terminal blocks. They can also be equipped with pilot lights, push buttons and measuring instruments. Body and cover can be drilled and threaded according to customers' specifications. In accordance with rules, nVent HOFFMAN must perform the drilling.
BULLETIN NUMBER
Industry Standards
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS