ZonEx SA Series Junction Boxes, 17x11x8cm, Aluminum
Zonex SA series junction boxes are suitable for increased safety or intrinsically safe enclosures applicable for Zone 1, 2, 21 or 22 with ATEX and IECEx certifications. They can be supplied with multipolar terminal blocks or modular terminal blocks. They can also be equipped with pilot lights, push buttons and measuring instruments. Body and cover can be drilled and threaded according to customers' specifications. In accordance with rules, nVent HOFFMAN must perform the drilling.
Industry Standards
ATEX Directive 94/9/EC
EN 60079-0
EN 60079-1
EN 60079-7
EN 60079-11
EN 60079-31
Features
- Low copper aluminum alloy and stainless steel bolts and screws for corrosion resistance
- Screw cover configuration for easy access
- High temperature-resistant silicone gasket provides IP66 rating
- Fixed mounting holes for easy installation
- Internal mounting panel included
- Body and cover can be drilled according to customers' specifications
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.