Skip to main content

Please Select Your Country/Language Preferences

Zonex SA Series Junction Boxes, Aluminum, 9x9x7cm

  • Low copper aluminum alloy and stainless steel bolts and screws for corrosion resistance
  • Screw cover configuration for easy access
  • High temperature-resistant silicone gasket provides IP66 rating
  • Fixed mounting holes for easy installation
  • Internal mounting panel included
  • Body and cover can be drilled according to customers' specifications
Show More

Catalog #:

SA090907

ZonEx SA Series Junction Boxes

PRODUCT ATTRIBUTES

  • Height: 3.54 in / 90 mm
  • Width: 3.54 in / 90 mm
  • Depth: 2.95 in / 75 mm
  • Material: Aluminum
  • Weight: 3.53 lb / 1.6 kg / 3.53 lb
  • Color: Light Gray
  • Color Code: RAL 7035
  • Finish: Epoxy Coated
  • Thickness: 0.16 in / 4 mm

ADDITIONAL PRODUCT DETAILS

Zonex SA series junction boxes are suitable for increased safety or intrinsically safe enclosures applicable for Zone 1, 2, 21 or 22 with ATEX and IECEx certifications. They can be supplied with multipolar terminal blocks or modular terminal blocks. They can also be equipped with pilot lights, push buttons and measuring instruments. Body and cover can be drilled and threaded according to customers' specifications. In accordance with rules, nVent HOFFMAN must perform the drilling.

BULLETIN NUMBER

HL4

Industry Standards

ATEX Directive 94/9/EC
EN 60079-0
EN 60079-1
EN 60079-7
EN 60079-11
EN 60079-31

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

Touch-Up Paint Aerosol Can
Touch-Up Paint, Light Gray ANSI 70
Catalog #: ATPLGA70
  • Material: Touch-up Paint

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS