RackPower PDU RP1000 110V / 20A , 24x NEMA 5-20R L5-20P plug, Black, Steel
- Single or multi-phase
- Input voltages North American 110 / 120 VAC or 208 VAC, European and Asia 230 VAC or 400 VAC
- Global plug and receptacles NEMA and IEC rated
- 5 Configuration types: RP3000, RP2000, RP1500, RP1000, RP100
- External communications and monitoring – protected and secure LAN connections
- Local and remote power monitoring of single outlets and circuits showing data for current (AMP), voltage (Volt), power (kW), energy consumption (kWh) and power factor of entire PDU with a metering accuracy to within +/- 1%
- Remote power on/off switch
- Field replaceable, “hot-swappable”, smart monitor (RP Meter) and DC module
- 19-in. Rack Mounting (1 and 2 RU offering)
- Versatile vertical / rack and cabinet mounting
- Surge protection
- Dual power feed entry for single phase RackPower PDUs
- Temperature Sensor or Temperature and Humidity Sensor
- Power cord whip – various lengths, colors and plugs
- Various cord length and plug styles available; also available in LSZH (low smoke zero halogen)
- Mounting hardware included
PRODUCT ATTRIBUTES
- Height: 53 in / 1350 mm
- Width: 3 in / 80 mm
- Depth: 2 in / 54 mm
- Product Category: RP1000
- Material: Mild Steel
- Finish: Powder Coated
- Color Code: RAL 9005
- Color: Jet Black
- Load Rating: 20 A
- Voltage AC: 110 V
- Phase: Single Ph
- Receptacle Quantity: 24
- Receptacle Style: NEMA 5-20R
- Power Cord Plug: L5-20P plug
- Mounting Style: Vertical
- Weight: 17.6 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
RackPower Intelligent Power Distribution Units address controlling power on Cabinets as well as Open Frame Racks and Wall-Mount enclosures. Design your power solution using a variety of configuration options. The units are available in horizontal 19-in. rack or vertical mounting capabilities and a broad range of features.
If the portfolio of pre-configured items does not meet your needs, all PDUs can be configured to your specifications as a custom order. Contact Customer Service to place an order.
To configure a custom PDU, go to http://schroff.biz/PDU_Webapp/
Industry Standards
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS