RF Solar Combiner Box, 11.32x9.32x5.39, Light Gray, Fiberglass
- Mountable on solar rail using brackets
- Works with grounded string inverters
- Fiberglass enclosure with twenty year usable outdoor life
- Touch-Safe fuse holders
- Input Wire Size Range: #6 - #14 AWG
- Connector Type: Screw Clamp
- Maximum Current Per Terminal: 24A
- Maximum Fuse Size: 30A
PRODUCT ATTRIBUTES
- Height: 11.32 in / 288 mm
- Width: 9.32 in / 237 mm
- Depth: 5.39 in / 137 mm
- Protection Rating: NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X
- Material: Fiberglass
- Finish: Smooth Matte
- Color: Light Gray
- Color Code: RAL 7035
- Thickness: 0.13 in / 3.3 mm
- Nominal Voltage: 1000 V
- Nominal Voltage Type: AC/DC
- Number of Contacts: 4
- Max Power Supply Input Wire Size: #6 - #14 AWG
- Max Heating Cable Output Wire Size: #6 - 250MCM AWG
- Max Current: 96 A
- Weight: 5.25 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Additional Reference
ADDITIONAL PRODUCT DETAILS
RF Solar Combiner Boxes support the combination of up to 3, 4, 6, 8 or 12 strings. RF-3, 4, 6 are ungrounded while RF-8 and 12 are grounded. In ungrounded combiner boxes, fuses are provided for both the positives and negatives. Housed in a fiberglass enclosure, the combiner boxes offer unparalleled protection against exterior elements. The oversized busbars reduce losses and offer improved efficiency for connections.
BULLETIN NUMBER
SL2
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |