Skip to main content

Please Select Your Country/Language Preferences

RF Solar Combiner Box, 11.32x9.32x5.39, Light Gray, Fiberglass

  • Mountable on solar rail using brackets
  • Works with grounded string inverters
  • Fiberglass enclosure with twenty year usable outdoor life
  • Touch-Safe fuse holders
  • Input Wire Size Range: #6 - #14 AWG
  • Connector Type: Screw Clamp
  • Maximum Current Per Terminal: 24A
  • Maximum Fuse Size: 30A
Show More

Catalog #:

RF-2-3

RF Solar Combiner Box

PRODUCT ATTRIBUTES

  • Height: 11.32 in / 288 mm
  • Width: 9.32 in / 237 mm
  • Depth: 5.39 in / 137 mm
  • Protection Rating: NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X
  • Material: Fiberglass
  • Finish: Smooth Matte
  • Color: Light Gray
  • Color Code: RAL 7035
  • Thickness: 0.13 in / 3.3 mm
  • Nominal Voltage: 1000 V
  • Nominal Voltage Type: AC/DC
  • Number of Contacts: 3
  • Max Power Supply Input Wire Size: #6 - #14 AWG
  • Max Heating Cable Output Wire Size: #6 - 250MCM AWG
  • Max Current: 72 A
  • Weight: 5.1 lb

ADDITIONAL PRODUCT DETAILS

RF Solar Combiner Boxes support the combination of up to 3, 4, 6, 8 or 12 strings. RF-3, 4, 6 are ungrounded while RF-8 and 12 are grounded. In ungrounded combiner boxes, fuses are provided for both the positives and negatives. Housed in a fiberglass enclosure, the combiner boxes offer unparalleled protection against exterior elements. The oversized busbars reduce losses and offer improved efficiency for connections.

BULLETIN NUMBER

SL2

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS