QLine D Pushbutton Enclosure Type 4X, 6PBx30.5mm, Light Gray, Polycarbonate
- High-impact polycarbonate material is used for both body and cover
- Polycarbonate material is easily punched, drilled, filed or sawed
- Straight side walls permit ganging of multiple enclosures
- Cross-point captivated cover screws are stainless steel
- Mounting holes molded directly adjacent to cover screws
- Cover screws protected by removable caps that are both aesthetic and provide tamper resistance
- Molded internal pads for mounting optional panels, rails or other components
- Seamless foam-in-place gasket assures watertight and dust-tight seal
- Screws provided for mounting optional panel
- Optional panels are unpainted plated steel
- Mounting hardware furnished
- Material is halogen free
PRODUCT ATTRIBUTES
- Height: 9.17 in / 233 mm
- Width: 6.02 in / 153 mm
- Depth: 3.29 in / 84 mm
- Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; IP67
- Material: Polycarbonate
- Finish: Smooth Gloss
- Color: Light Gray
- Color Code: RAL 7035
- Thickness: 0.12 in / 3 mm
- Hole Size: 30.5 mm
- External Dimensions: 9.45 x 6.30 in / 240 x 160 mm
- Panel: Q2416PD
- Panel Size: 8.31 x 5.83 in / 211 x 148 mm
- Mounting: 8.98 x 5.12 in / 228 x 130 mm
- Weight: 1.3 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Data Sheet
ADDITIONAL PRODUCT DETAILS
Used for insulating and housing 30.5-mm or 22.5-mm pushbuttons in hostile environments, QLine D Enclosures have contoured bodies with flush cover screws for an attractive, contemporary appearance.
Purchase panels separately
BULLETIN NUMBER
Q41
Industry Standards
Homologué cUL par CSA C22.2 No 94; Type 4, 4X, 12, 13; N° E61997
Certificación cUL según CSA C22.2 N.° 94; Tipo 4, 4X, 12, 13; N.º E61997
cUL 认证,符合 CSA C22.2 编号 94; Type 4, 4X, 12, 13; 编号 E61997
UL 508A Listed; Type 4, 4X, 12, 13; No. E61997
cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12, 13; No. E61997
Enclosure flammability evaluated per UL 508A
CEI 60529, IP67
NEMA/EEMAC Tipo 4, 4X, 12
IEC 60529,IP67
NEMA/EEMAC Type 4, 4X, 12
CSA File Number 42186: Type 4, 4X, 12
IEC 60529, IP67
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS