Skip to main content

Please Select Your Country/Language Preferences

QLine D Pushbutton Type 4X, 4PBx22.5mm, Lt Gray, Polycarbonate

  • High-impact polycarbonate material is used for both body and cover
  • Polycarbonate material is easily punched, drilled, filed or sawed
  • Straight side walls permit ganging of multiple enclosures
  • Cross-point captivated cover screws are stainless steel
  • Mounting holes molded directly adjacent to cover screws
  • Cover screws protected by removable caps that are both aesthetic and provide tamper resistance
  • Molded internal pads for mounting optional panels, rails or other components
  • Seamless foam-in-place gasket assures watertight and dust-tight seal
  • Screws provided for mounting optional panel
  • Optional panels are unpainted plated steel
  • Mounting hardware furnished
  • Material is halogen free
Show More

Catalog #:

Q4PBPCDM

QLine D Pushbutton Type 4X

PRODUCT ATTRIBUTES

  • Height: 7.6 in / 193 mm
  • Width: 4.45 in / 113 mm
  • Depth: 3.11 in / 79 mm
  • Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; IP66
  • Material: Polycarbonate
  • Finish: Smooth Gloss
  • Color: Light Gray
  • Color Code: RAL 7035
  • Thickness: 0.12 in / 3 mm
  • Hole Size: 22.5 mm
  • External Dimensions: 7.87 x 4.72 in / 200 x 120 mm
  • Panel: Q2012PD
  • Panel Size: 6.69 x 3.94 in / 170 x 100 mm
  • Mounting: 7.40 x 3.54 in / 188 x 90 mm
  • Weight: 0.9 lb

ADDITIONAL PRODUCT DETAILS

Used for insulating and housing 30.5-mm or 22.5-mm pushbuttons in hostile environments, QLine D Enclosures have contoured bodies with flush cover screws for an attractive, contemporary appearance.

Purchase panels separately

BULLETIN NUMBER

Q41

Industry Standards

UL 508A Listed; Type 4, 4X, 12, 13; No. E61997
cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12, 13; No. E61997
Enclosure flammability evaluated per UL 508A
NEMA/EEMAC Type 4, 4X, 12
CSA File Number 42186: Type 4, 4X, 12
IEC 60529, IP67

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Hoffman On Demand Alternatives

HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
QLine D Pushbutton Type 4X, 1PBx22.5mm, Lt Gray, Polycarbonate
Catalog #: Q1PBPCDM
  • Height: 2.95 in / 75 mm
  • Width: 2.87 in / 73 mm
  • Depth: 3.11 in / 79 mm
    • Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: QLine PushButton
    • Material: Polycarbonate

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS