QLine D Pushbutton Enclosure Type 4X, 4PBx30.5mm, Light Gray, Polycarbonate
- High-impact polycarbonate material is used for both body and cover
- Polycarbonate material is easily punched, drilled, filed or sawed
- Straight side walls permit ganging of multiple enclosures
- Cross-point captivated cover screws are stainless steel
- Mounting holes molded directly adjacent to cover screws
- Cover screws protected by removable caps that are both aesthetic and provide tamper resistance
- Molded internal pads for mounting optional panels, rails or other components
- Seamless foam-in-place gasket assures watertight and dust-tight seal
- Screws provided for mounting optional panel
- Optional panels are unpainted plated steel
- Mounting hardware furnished
- Material is halogen free
PRODUCT ATTRIBUTES
- Height: 7.6 in / 193 mm
- Width: 4.45 in / 113 mm
- Depth: 3.11 in / 79 mm
- Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; IP66
- Material: Polycarbonate
- Finish: Smooth Gloss
- Color: Light Gray
- Color Code: RAL 7035
- Thickness: 0.12 in / 3 mm
- Hole Size: 30.5 mm
- External Dimensions: 7.87 x 4.72 in / 200 x 120 mm
- Panel: Q2012PD
- Panel Size: 6.69 x 3.94 in / 170 x 100 mm
- Mounting: 7.40 x 3.54 in / 188 x 90 mm
- Weight: 0.9 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Data Sheet
ADDITIONAL PRODUCT DETAILS
Used for insulating and housing 30.5-mm or 22.5-mm pushbuttons in hostile environments, QLine D Enclosures have contoured bodies with flush cover screws for an attractive, contemporary appearance.
Purchase panels separately
BULLETIN NUMBER
Q41
Industry Standards
UL 508A Listed; Type 4, 4X, 12, 13; No. E61997
cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12, 13; No. E61997
Enclosure flammability evaluated per UL 508A
NEMA/EEMAC Type 4, 4X, 12
CSA File Number 42186: Type 4, 4X, 12
IEC 60529, IP67
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS