QLine D Pushbutton Enclosure Type 4X, 3PBx22.5mm, Light Gray, Polycarbonate
- High-impact polycarbonate material is used for both body and cover
- Polycarbonate material is easily punched, drilled, filed or sawed
- Straight side walls permit ganging of multiple enclosures
- Cross-point captivated cover screws are stainless steel
- Mounting holes molded directly adjacent to cover screws
- Cover screws protected by removable caps that are both aesthetic and provide tamper resistance
- Molded internal pads for mounting optional panels, rails or other components
- Seamless foam-in-place gasket assures watertight and dust-tight seal
- Screws provided for mounting optional panel
- Optional panels are unpainted plated steel
- Mounting hardware furnished
- Material is halogen free
PRODUCT ATTRIBUTES
- Height: 6.02 in / 153 mm
- Width: 2.87 in / 73 mm
- Depth: 3.11 in / 79 mm
- Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; IP66
- Material: Polycarbonate
- Finish: Smooth Gloss
- Color: Light Gray
- Color Code: RAL 7035
- Thickness: 0.12 in / 3 mm
- Hole Size: 22.5 mm
- External Dimensions: 6.29 x 3.15 in / 160 x 80 mm
- Panel: Q168PD
- Panel Size: 6.69 x 3.94 in / 170 x 100 mm
- Mounting: 5.83 x 1.97 in / 148 x 50 mm
- Weight: 0.5 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Data Sheet
ADDITIONAL PRODUCT DETAILS
Used for insulating and housing 30.5-mm or 22.5-mm pushbuttons in hostile environments, QLine D Enclosures have contoured bodies with flush cover screws for an attractive, contemporary appearance.
Purchase panels separately
BULLETIN NUMBER
Q41
Industry Standards
Homologué cUL par CSA C22.2 No 94; Type 4, 4X, 12, 13; N° E61997
Certificación cUL según CSA C22.2 N.° 94; Tipo 4, 4X, 12, 13; N.º E61997
cUL 认证,符合 CSA C22.2 编号 94; Type 4, 4X, 12, 13; 编号 E61997
UL 508A Listed; Type 4, 4X, 12, 13; No. E61997
cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12, 13; No. E61997
Enclosure flammability evaluated per UL 508A
CEI 60529, IP67
NEMA/EEMAC Tipo 4, 4X, 12
IEC 60529,IP67
NEMA/EEMAC Type 4, 4X, 12
CSA File Number 42186: Type 4, 4X, 12
IEC 60529, IP67
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS