Cable and PDU Manager, 74.47x3.00x0.75, Black, Steel
- The ProLine Cable and PDU Manager provides increased versatility for power and cable management for 2000-mm tall frames
- It features tool-less mounting ability is achieved with key hole slots, this design accepts many vertical PDUs (APC, Geist, etc.)
- The flush arrowhead cutouts provide convenient cable manager tie-down points
- Each manager includes the necessary hardware and ten VELCRO® cable wraps
PRODUCT ATTRIBUTES
- Material: Mild Steel
- Fits Height: 2000 mm mm
- Color: Jet Black
- Color Code: RAL 9005
- Finish: Powder Coated
- Thickness: 16 ga / 1.52 mm
- Weight: 9 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
The ProLine Cable and PDU Manager provides increased versatility for power and cable management for 2000-mm tall frames. It features tool-less mounting ability is achieved with key hole slots, this design accepts many vertical PDUs (APC, Geist, etc.). The flush arrowhead cutouts provide convenient cable manager tie-down points. Each manager includes the necessary hardware and ten VELCRO® cable wraps. Please note VELCRO is a trademark of Velcro Industries B.V.
BULLETIN NUMBER
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS