ProTek Rack Angles Square, 45.50 26U, Plated, Steel
- The ProTek Rack Angles support 19in rack equipment in the single- and double-hinged ProTek product
- The square- and tapped-hole rack angles support EIA spaced IT equipment that is to be mounted within a ProTek cabinet
PRODUCT ATTRIBUTES
- Material: Mild Steel
- Finish: Zinc Plated
- Color: Unpainted
- Hole Type: Square
- Rack Units: 26
- Fits Cabinet Height: 48 in
- Thickness: 12 ga / 2.66 mm
- Weight: 8.84 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
The ProTek Rack Angles support 19in rack equipment in the single- and double-hinged ProTek product. The square- and tapped-hole rack angles support EIA spaced IT equipment that is to be mounted within a ProTek cabinet.
BULLETIN NUMBER
DWDH2
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |