Skip to main content

Please Select Your Country/Language Preferences

PolySafe Flat Opaque Cover Type 4X, 39.37x29.53x12.60, Lt Gray, Fiberglass, A

  • Enclosures are maintenance free and corrosion resistant
  • Bases and covers are hot compression molded from halogen free, self extinguishing fiberglass reinforced polyester (FRP) that can withstand continuous temperatures from -58°F to 302°F (-50°C to 150°C) and momentary exposure to 392°F (200°C)
  • Windows are made from 1/4” transparent Lexan
  • Can be coupled in height, width and depth for wall mounting and freestanding units
  • Standard 3 or 5 point latching mechanism (dependant on size
  • All enclosures can be easily modified to customer specifications
  • Gaskets are made from continuously poured polyurethane foam
Show More

Catalog #:

PS4030A

Polysafe Flat Opaque Cover Type 4X

PRODUCT ATTRIBUTES

  • Style: Stainless steel pinned hinges and 3 or 5 point latching mechanism with full turn standard handle
  • Height: 39.37 in / 1000 mm
  • Width: 29.53 in / 750 mm
  • Depth: 12.6 in / 320 mm
  • Protection Rating: NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X; NEMA Type 12; NEMA Type 13; IP65; IK10
  • Material: Fiberglass
  • Finish: Smooth Matte
  • Color: Light Gray
  • Color Code: RAL 7035
  • Weight: 56 lb

ADDITIONAL PRODUCT DETAILS

Polysafe enclosures are highly effective at protecting electrical and electronic controls. These enclosures can be used as insulated electrical junction boxes, terminal wiring boxes, instrument housings and electrical control housings in wet, dusty and corrosive environments.

BULLETIN NUMBER

PS1

Industry Standards

UL Listed Types 3, 3R, 3S, 4, 4X, 12, 13
CSA 3, 3R, 3S, 12, 13

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS