Skip to main content

Please Select Your Country/Language Preferences

ProLine-DD Modular Subpanel, 2200x1600, White, Steel

  • 11 gauge steel construction; conductive or white painted finish
  • Glide blocks to facilitate handling and installation; all mounting hardware included
Show More

Catalog #:

PPFDD2216

ProLine-DD Modular Subpanel

PRODUCT ATTRIBUTES

  • Material: Mild Steel
  • Used With Assembled Enclosure 1: PTDDC22165
  • Used With Assembled Enclosure 2: PTDDC22166
  • Color: White
  • Finish: Powder Coated
  • Thickness: 11 ga / 3.04 mm
  • Weight: 186.8 lb

ADDITIONAL PRODUCT DETAILS

The Subpanel mounts inside the ProLine-DD Modular Enclosures. It has glide blocks to facilitate handling and installation. Mounting hardware is included.

BULLETIN NUMBER

P21

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS