ProLine Gold Series Computer Workstation Type 12, 1400x800x600, Lt Gray, Steel
ProLine Gold Series Computer Workstation Type 12, 1400x800x600, Lt Gray, Steel
Catalog#: PGLD1486CWS
The ProLine Gold Series Computer Workstation is a full-featured, off-the-shelf solution for protecting computer systems. Made with sturdy unibody construction, the enclosure accommodates a complete range of accessories.
Industry Standards
UL 508A Listed; Type 12; File Number E61997
cUL Listed per CSA C22.2 No 94; Type 12; File No. E61997
NEMA/EEMAC Type 12
IEC 60529, IP55
Details
Resources
3D models
Features
- Seams continuously welded and ground smooth
- Seamless foam-in-place gasket on all doors and covers
- Smoke gray 0.25-in.-thick polycarbonate window on upper front door
- Quarter-turn latches on upper front door for 1400-mm high cabinets
- ProLine latching system and key locking swing door handles on upper front door for 1600- and 1800-mm high cabinets
- Solid lower front and full rear doors with key locking swing door handles
- Internal rails facilitate mounting of ProLine internal components
- Options include solid upper front door and solid front and rear covers with screw fasteners
- Full rear opening provides maximum mounting space and easy access to interior components
- Optional partial subpanel
- Hinges on bottom for 1400-mm enclosures
- Solid center post on front for 1200-mm enclosures
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.