Skip to main content

Please Select Your Country/Language Preferences

PROLINEHandlsFlushSwing Product Photo

ProLine Flush Swing Handle Padlocking, 10.67x1.50x.87, Black, Steel

Catalog#: PFHPBL

Flush Swing Handles are optional for any solid, window or disconnect door greater than 600mm in height, except Voice/Data and Co-location cabinets. They are ergonomically designed to provide style and function in a low profile.

For the screwdriver defeater handle, enclosure security is provided by the integrated tool-to-open feature that releases the handle when rotated, allowing access to the enclosure.

For the key lock handle, the key lock feature locks the handle to provide security for the enclosure. When the key is in the unlocked position, the pushbutton releases the handle to provide access to the enclosure. Two keys are furnished.

For the padlock handle, the padlock provides security when using up to a 5/16-in. padlock shackle. Pushbutton releases the handle to provide access to the enclosure.

For the DIN profile provision, the DIN Flush Handle is provided with the option to add your DIN profile lock or to accept Hoffman DIN profile lock PDKL (order separately).

Read more Read less Print This Page
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial

Bulletin Number

Resources 3D models

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.