ProLine G2 Partial Subpanel, 1100x1200, Conductive
ProLine G2 Partial Subpanel, 1100x1200, Conductive
Catalog#: P2PP1112G
The ProLine G2 Partial Subpanel secures to the frame or grid straps and facilitates component mounting without consumption of excess internal space; also available in side-mount configuration.
Details
Resources
3D models
Features
- 12 gauge (2.5mm) mild steel; available standard in painted white or conductive finish
- Flanges on all four sides for increased rigidity
- Partial subpanels can be placed in the rearmost position of the enclosure at any vertical height in 25-mm increments, or placed at any depth using grid straps (not included)
- Side-mount partial subpanels can be placed on either side at any vertical height in 25-mm increments
- All necessary mounting hardware is included
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.