ProLine G2 Full Mounting Subpanel, 1200x800, Conductive
ProLine G2 Full Mounting Subpanel, 1200x800, Conductive
Catalog#: P2P128G
The ProLine G2 Subpanel is part of the new patent pending EZ-Load Mounting System which was designed to maximize space utilization and to make loading the subpanel faster and safer by providing a variety of loading options. The EZ-Load Glide Blocks can be used to load a subpanel vertically from the front, rear or side. Additionally, they can be used to load the subpanel horizontally-a new method for a more controlled option to load a subpanel into a modular enclosure.
Details
Resources
3D models
Features
- Accommodates five loading options: vertical front, vertical side, vertical rear, horizontal front (frame over subpanel), horizontal rear (subpanel lowered into frame)
- High space efficiency ratio (HxW of subpanel)/(HxW of frame) of 84 percent
- Mounting subpanel is securely fastened at the top and bottom of the enclosure; subpanels less than 1200mm wide include four sets of EZ-Load Glide Blocks, four BV-M6 fasteners (block to frame) and four M12 Hex Bolts (subpanel to block); Subpanels 1200mm and greater include eight sets of EZ Load Glide Blocks, eight BV-M6 fasteners (block to frame) and eight M12 Hex Bolts (subpanel to block) to ensure wider subpanels are well supported
- Subpanels greater than 1000mm wide are 11 gauge (3.0 mm) mild steel, while subpanels 100mm or narrower are 12 gauge (2.5mm); conductive or white painted finish available
- Subpanels can be mounted at any depth in 25-mm increments (front to back); accommodates back-to-back and fully recessed rear positions
- Side-mount panels must be used for the sides of the enclosure; they can be installed on the interior sides of frames
- Optional panel support bracket available for applications requiring more support in the center of the subpanel; this is required if the enclosure will be tipped in transit or if the panel is not located at the bottom of the enclosure on the glide blocks
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.