Skip to main content

Please Select Your Country/Language Preferences

ProLine Rack Panel EIA Spacing 12U, 533x483x2.5mm, Light Gray, Mild Steel

  • Available in aluminum or painted steel; steel is RAL 7035 textured light-gray polyester powder paint
  • Aluminum panels are 0.125-in. thick 5052-H32 alloy; steel panels are 12 gauge
  • All panels are flat with oblong holes positioned at EIA standard spacing (rack units)
  • Mounting hardware sold separately; recommend use of ECNSM6
Show More

PRODUCT ATTRIBUTES

  • Material: Mild Steel
  • Rack Angle Size: 19 in.
  • Rack Units: 12
  • Color: Light Gray
  • Color Code: RAL 7035
  • Finish: Powder Coated
  • Thickness: 12 ga / 2.66 mm
  • Weight: 12.24 lb

ADDITIONAL PRODUCT DETAILS

Rack Panels mount to rack angles and can be used for mounting components or as a blanking plate. All panels are flat with oblong holes positioned at EIA standard spacing. Mounting hardware is sold separately. The recommended fastener package kit is ECNSM6.

BULLETIN NUMBER

P20

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Fastener Package, fits 9mm Sq Holes, Steel
Catalog #: ECNSM6
  • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS