Rack Panels, 10Ux19.00, Lt Gray, Steel
- Available in aluminum or painted steel; steel is RAL 7035 textured light-gray polyester powder paint
- Aluminum panels are 0.125-in. thick 5052-H32 alloy; steel panels are 12 gauge
- All panels are flat with oblong holes positioned at EIA standard spacing (rack units)
- Mounting hardware sold separately; recommend use of ECNSM6
PRODUCT ATTRIBUTES
- Material: Mild Steel
- Rack Angle Size: 19 in.
- Rack Units: 10
- Color: Light Gray
- Color Code: RAL 7035
- Finish: Powder Coated
- Thickness: 12 ga / 2.66 mm
- Weight: 9.9 lb
DRAWINGS AND DOCUMENT DOWNLOADS
2D DXF
3D Step
Approval Agency Certificate
Sell Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Rack Panels mount to rack angles and can be used for mounting components or as a blanking plate. All panels are flat with oblong holes positioned at EIA standard spacing. Mounting hardware is sold separately. The recommended fastener package kit is ECNSM6.
BULLETIN NUMBER
P20
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS