Skip to main content

Please Select Your Country/Language Preferences

IP Gateway for PDU, Horizontal Mounting

  • Hot pluggable for easy integration
  • Available for both Vertical and Horizontal PDUs
  • Allows IP remote access to the PDUs by a single network IP
  • One IP Gateway supports a maximum of 16 PDUs in a daisy chain
  • Highly cost effective method to access the intelligent PDUs
  • SNMP capability v2 / v3
  • Manage your PDUs through our free software or through a 3rd Party DCIM via SNMP
  • RPM-04 software available as a free download after purchase
Show More

PRODUCT ATTRIBUTES

  • Product Type: Gateway
  • Type: Gateway, Horizontal
  • Works With: RackPower

ADDITIONAL PRODUCT DETAILS

The Schroff RackPower IP Gateway has a patented design that is hot pluggable for easy integration. It allows IP remote access to the PDUs by a single network IP. One IP Gateway supports a maximum of 16 PDUs in a daisy chain. Highly cost effective method to access the intelligent PDUs. SNMP capability v2 / v3. IP Gateway provides IP remote access to the PDUs by a single network IP address chain. RPM-04 - RackPower Management Software available with purchase of IP Gateway.

BULLETIN NUMBER

DPDU

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS

CERTIFICATIONS

  • RoHS