Skip to main content

Please Select Your Country/Language Preferences

RackPower Automatic Transfer Switch, 208V, 30A, 18 Receptacles, Black

  • Provides power redundancy to single-corded IT devices, ensuring there is no downtime that could be caused by power interruptions
  • Devices automatically and seamlessly switch power sources when power loss is detected from the primary input
  • Power inputs can be switched at the rack on the ATS itself or remotely over IP, saving time and resources
  • Power metrics can be monitored remotely over IP to assist with capacity planning and improve overall efficiency
  • Provide remote on/off outlet switching over network IP
  • Free management software provided to remotely manage the ATS
  • All units include monitoring, circuit monitoring and outlet switching
  • Local meter is field replaceable 2.00 (51mm) color LCD
  • Overload protection: Hydraulic-magnetic Miniature Circuit Breaker (MCB)
  • Transfer time: 10ms
  • Operating temperature: 23-140 F (-5-60 C)
  • Operating humidity: 0~95%, non-condensing
Show More

Catalog #:

NPATS20804

RackPower Automatic Transfer Switch

PRODUCT ATTRIBUTES

  • Height: 3.46 in / 88 mm
  • Width: 17.72 in / 450 mm
  • Depth: 17.4 in / 442 mm
  • Material: Mild Steel
  • Finish: Powder Coated
  • Color: Jet Black
  • Color Code: RAL 9005
  • Nominal Voltage: 208 V
  • Frequency: 50/60 Hz
  • Load Rating: 30 A
  • Receptacle Quantity: 18
  • Receptacle Style: 16x C13, 2x C19
  • Power Cord Plug: L630
  • Cable Length: 10 ft / 3 m
  • Rack Unit Quantity: 2
  • Weight: 31 lb

ADDITIONAL PRODUCT DETAILS

The Rack Automatic Transfer Switches provide power redundancy to rack-mount IT devices that are not designed to take advantage of data centers’ second power source. The ATS devices provide power failover for single-corded devices.

Industry Standards

CE / EMC Certified
LVD Certified
9001 / 14001 Certified
RoHS3 and REACH Compliant

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS