RackPower Automatic Transfer Switch, 110V 20A 16 Rec, Black, Steel
- Provides power redundancy to single-corded IT devices, ensuring there is no downtime that could be caused by power interruptions
- Devices automatically and seamlessly switch power sources when power loss is detected from the primary input
- Power inputs can be switched at the rack on the ATS itself or remotely over IP, saving time and resources
- Power metrics can be monitored remotely over IP to assist with capacity planning and improve overall efficiency
- Provide remote on/off outlet switching over network IP
- Free management software provided to remotely manage the ATS
- All units include monitoring, circuit monitoring and outlet switching
- Local meter is field replaceable 2.00 (51mm) color LCD
- Overload protection: Hydraulic-magnetic Miniature Circuit Breaker (MCB)
- Transfer time: 10ms
- Operating temperature: 23-140 F (-5-60 C)
- Operating humidity: 0~95%, non-condensing
PRODUCT ATTRIBUTES
- Height: 3.46 in / 88 mm
- Width: 17.72 in / 450 mm
- Depth: 17.4 in / 442 mm
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Nominal Voltage: 110 V
- Frequency: 50/60 Hz
- Load Rating: 20 A
- Receptacle Quantity: 16
- Receptacle Style: 10x NEMA
- Power Cord Plug: L520
- Cable Length: 10 ft / 3 m
- Rack Unit Quantity: 2
- Weight: 31 lb
DRAWINGS AND DOCUMENT DOWNLOADS
ADDITIONAL PRODUCT DETAILS
The Rack Automatic Transfer Switches provide power redundancy to rack-mount IT devices that are not designed to take advantage of data centers’ second power source. The ATS devices provide power failover for single-corded devices.
Industry Standards
CE / EMC Certified
LVD Certified
9001 / 14001 Certified
RoHS3 and REACH Compliant
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |