Skip to main content

Please Select Your Country/Language Preferences

SPECTRACOOL Hazardous Location Painted Galvanized with RAC, 4kBTU/HR, 400/460VAC

  • Not re-built from light industrial air conditioners
  • Painted galvanized sheet metal cover for rugged factory and outdoor environments
  • Corrosion resistant coating on ambient side components for Type 4X models
  • Corrosion resistant coating on ambient and enclosure side components for Type 4X Offshore models
  • Dust resistant coils for filterless operation in most environments
  • Cleanable, reusable aluminum mesh filter protects coils for extremely dusty and dirty atmospheres
  • Digital temperature control
  • Narrow design to accommodate 12-in (300-mm) deep cabinets
  • R134a earth-friendly refrigerants
  • Models for 115, 230 and 400/460 3-phase VAC power input
  • UL Listed to save customers time and money with agency approvals
  • Easy-Mount flanges for simple installation
  • Standard Type 4/4X models include:
  • - Active condensate management with heater strip
  • - Compressor Heater
  • - Head Pressure Control
  • - Power-off relay for door switch and other system requirements
  • - Malfunction switch
  • Nominal cooling capacities:
  • - NHZ28 4000 BTU/hr. (1172 W)
  • - NHZ36 6000 & 8000 BTU/hr. (1758 and 2344 W)
  • - NHZ43 11000 BTU/hr. (3223 W)
  • Outdoor model operating temperature range from -40 F/ -40 C to 131 F/ 55 C (125 F/52 C on NHZ28 Series and NHZ43 Series 115V)
Show More

Catalog #:

NHZ280446G360

SpectraCool Narrow Hazardous Location Indoor/Outdoor

PRODUCT ATTRIBUTES

  • Height: 28 in / 711.2 mm
  • Width: 11.5 in / 292.1 mm
  • Depth: 14 in / 355.6 mm
  • Nominal Capacity Btu/h: 4000 Btu/h
  • Nominal Capacity Watts: 1172 W
  • Nominal Voltage: 460 V
  • Number of Phases: 1
  • Voltage AC: 400 V
  • Operating Temperature: −40 to 125 °F / −40 to 52 °C
  • Max Current: 2.5 A
  • Remote Access Control: Yes
  • Material: Mild Steel
  • Color: Light Gray
  • Color Code: RAL 7035
  • Thickness: 18 / 1.27 mm
  • Weight: 92 lb

ADDITIONAL PRODUCT DETAILS

SpectraCool Narrow Hazardous Location Indoor/Outdoor air conditioners are engineered specifically for hazardous location cooling. Attractive design with no heavy cast enclosure and minimal use of visible fasteners. Air conditioners do not require a purge and pressurized system.

Units with Remote Access Control utilize a digital controller and communicate via EtherNet/IP, Profinet, Modbus TCP/IP and SNMP over ethernet or modbus RTU over USB.

BULLETIN NUMBER

MCLH

Industry Standards

UL/cUL Listed; Type 4; 4X; File No. E469720
CE
Class 1 Div 2 Groups A, B, C, D T4

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock Price
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS