SpectraCool Narrow Hazardous Location AC with RAC, 4000BTU 115V, Lt Gray, Steel
- Not re-built from light industrial air conditioners
- Painted galvanized sheet metal cover for rugged factory and outdoor environments
- Corrosion resistant coating on ambient side components for Type 4X models
- Corrosion resistant coating on ambient and enclosure side components for Type 4X Offshore models
- Dust resistant coils for filterless operation in most environments
- Cleanable, reusable aluminum mesh filter protects coils for extremely dusty and dirty atmospheres
- Digital temperature control
- Narrow design to accommodate 12-in (300-mm) deep cabinets
- R134a earth-friendly refrigerants
- Models for 115, 230 and 400/460 3-phase VAC power input
- UL Listed to save customers time and money with agency approvals
- Easy-Mount flanges for simple installation
- Standard Type 4/4X models include:
- - Active condensate management with heater strip
- - Compressor Heater
- - Head Pressure Control
- - Power-off relay for door switch and other system requirements
- - Malfunction switch
- Nominal cooling capacities:
- - NHZ28 4000 BTU/hr. (1172 W)
- - NHZ36 6000 & 8000 BTU/hr. (1758 and 2344 W)
- - NHZ43 11000 BTU/hr. (3223 W)
- Outdoor model operating temperature range from -40 F/ -40 C to 131 F/ 55 C (125 F/52 C on NHZ28 Series and NHZ43 Series 115V)
PRODUCT ATTRIBUTES
- Height: 28 in / 711 mm
- Width: 11.5 in / 292 mm
- Depth: 14 in / 356 mm
- Material: Mild Steel
- Nominal Voltage: 115 V
- Nominal Capacity Watts: 1172 W
- Nominal Capacity Btu/h: 4000 Btu/h
- Operating Temperature: −40 to 125 °F / −40 to 52 °C
- Max Current: 9.4 A
- Remote Access Control: Yes
- Color: Light Gray
- Color Code: RAL 7035
- Thickness: 18 ga / 1.27 mm
- Weight: 84 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Approval Agency Certificate
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
SpectraCool Narrow Hazardous Location Indoor/Outdoor air conditioners are engineered specifically for hazardous location cooling. Attractive design with no heavy cast enclosure and minimal use of visible fasteners. Air conditioners do not require a purge and pressurized system.
Units with Remote Access Control utilize a digital controller and communicate via EtherNet/IP, Profinet, Modbus TCP/IP and SNMP over ethernet or modbus RTU over USB.
BULLETIN NUMBER
MCLH
Industry Standards
UL/cUL Listed; Type 4; 4X; File No. E469720
CE
Class 1 Div 2 Groups A, B, C, D T4
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |