VJ Series Back Mounting Plate 8x6x0.38 Light Gray Mild Steel
- Allows convenient component mounting inside VJ enclosures
PRODUCT ATTRIBUTES
- Height: 8 in / 203 mm
- Width: 6 in / 152 mm
- Depth: 0.38 in / 10 mm
- Material: Mild Steel
- Finish: Powder Coated
- Color: White
- Thickness: 0.1 in / 2.5 mm
- Style: Mild Steel
- Weight: 0.6 lb
DRAWINGS AND DOCUMENT DOWNLOADS
2D DXF
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
VJ Mounting Plates allow convenient component mounting inside VJ enclosures.
BULLETIN NUMBER
VJY
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS