VJ Series Back Mounting Plate 8x6x0.38 Brown Nonmetallic
- Allows convenient component mounting inside VJ enclosures
PRODUCT ATTRIBUTES
- Height: 8 in / 203 mm
- Width: 6 in / 152 mm
- Depth: 0.38 in / 10 mm
- Material: Nonmetallic
- Finish: Smooth Matte
- Color: Brown
- Thickness: 0.25 in / 6.4 mm
- Style: Non-metallic
- Weight: 0.3 lb
DRAWINGS AND DOCUMENT DOWNLOADS
2D DXF
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
VJ Mounting Plates allow convenient component mounting inside VJ enclosures.
BULLETIN NUMBER
VJY
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS