Skip to main content

Please Select Your Country/Language Preferences

VJ Series Back Mounting Plate 14x12x0.38 Light Gray Mild Steel

  • Allows convenient component mounting inside VJ enclosures
Show More

Catalog #:

MP1412S

VJ Mounting Plate

PRODUCT ATTRIBUTES

  • Height: 14 in / 356 mm
  • Width: 12 in / 305 mm
  • Depth: 0.38 in / 10 mm
  • Material: Mild Steel
  • Finish: Powder Coated
  • Color: White
  • Thickness: 0.1 in / 2.5 mm
  • Style: Mild Steel
  • Weight: 2.2 lb

ADDITIONAL PRODUCT DETAILS

VJ Mounting Plates allow convenient component mounting inside VJ enclosures.

BULLETIN NUMBER

VJY

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS