Skip to main content

Please Select Your Country/Language Preferences

VJ Series Back Mounting Plate 12x10x0.38 Unpainted Aluminum

  • Allows convenient component mounting inside VJ enclosures
Show More

Catalog #:

MP1210A

VJ Mounting Plate

PRODUCT ATTRIBUTES

  • Height: 12 in / 305 mm
  • Width: 10 in / 254 mm
  • Depth: 0.38 in / 10 mm
  • Material: Aluminum
  • Finish: Mill
  • Color: Unpainted
  • Thickness: 0.1 in / 2.5 mm
  • Style: Aluminum
  • Weight: 0.8 lb

ADDITIONAL PRODUCT DETAILS

VJ Mounting Plates allow convenient component mounting inside VJ enclosures.

BULLETIN NUMBER

VJY

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS