MultiBoxG Trnsp Quick-Release Cover Type 4X, 3.31x3.23x2.17, Lt Gray, Polycarbonate, PCCTQ
- Enclosures are maintenance free and corrosion resistant
- “PCCT” bases and covers are made from polycarbonate that can withstand continuous temperatures from -31°F to 176°F (-35°C to 80°C)
- “ABSCT” bases are made from polystyrene and covers are made from polycarbonate that can withstand continuous temperatures from -13°F to 104°F (-25°C to 40°C)
- Cover screw holes in corners are outside of the gasketed area
- Continuous gaskets made of polyurethane foam guarantee optimal integrity
- All enclosures can be easily modified to customer specifications
- With quick release quarter turn corner screws
PRODUCT ATTRIBUTES
- Style: Polycarbonate transparent cover enclosures with four stainless steel quick release quarter turn corner screws
- Height: 3.31 in / 84 mm
- Width: 3.23 in / 82 mm
- Depth: 2.17 in / 55 mm
- Protection Rating: NEMA Type 4X; NEMA Type 12; IP66; IK08
- Material: Polycarbonate
- Finish: Smooth Matte
- Color: Light Gray
- Color Code: RAL 7035
- Weight: 0.15 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Data Sheet
ADDITIONAL PRODUCT DETAILS
The MultiboxG series enclosures with transparent covers are designed for use as electrical junction boxes or instrumentation enclosures in highly corrosive environments where inspection of interior components is necessary.
BULLETIN NUMBER
MB1
Industry Standards
UL Listed Type 12, 4X
NEMA Type 12
NEMA Type 4X
IP67
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |