MultiBox Trnsp Scr Cvr with Knockouts Type 4X, 4.33x4.33x3.54, Lt Gray, Polycarbonate, PCCTK
- Includes knockouts
- Enclosures are maintenance free and corrosion resistant
- “PCCT” bases and covers are made from polycarbonate that can withstand continuous temperatures from -31°F to 176°F (-35°C to 80°C)
- “PSCT” bases and covers are made from polystyrene that can withstand continuous temperatures from -13°F to +104°F (-25°C to +40°C)
- Cover screw holes in corners are outside of the gasketed area
- Continuous gaskets made of polyurethane foam guarantee optimal integrity
- All enclosures can be easily modified to customer specifications
PRODUCT ATTRIBUTES
- Style: Polycarbonate enclosures with four non-metallic corner screws and metric knockouts
- Height: 4.33 in / 110 mm
- Width: 4.33 in / 110 mm
- Depth: 3.54 in / 90 mm
- Protection Rating: NEMA Type 4X; NEMA Type 12; IP66; IK08
- Material: Polycarbonate
- Finish: Smooth Matte
- Color: Light Gray
- Color Code: RAL 7035
- Weight: 0.37 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
The Multibox series enclosures with transparent cover are designed for use as electrical junction boxes or instrumentation enclosures in highly corrosive environments where inspection of interior components is necessary.
BULLETIN NUMBER
MB1
Industry Standards
UL Listed Type 12, 4X
NEMA Type 12
NEMA Type 4X
IP66
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS