Skip to main content

Please Select Your Country/Language Preferences

MultiBox Transparent Screw Cover Type 4X, 3.70x3.70x3.18, Lt Gray, Polycarbonate, PCCT

  • Enclosures are maintenance free and corrosion resistant
  • “PCCT” bases and covers are made from polycarbonate that can withstand continuous temperatures from -31°F to 176°F (-35°C to 80°C)
  • “PSCT” bases and covers are made from polystyrene that can withstand continuous temperatures from -13°F to +104°F (-25°C to +40°C)
  • Cover screw holes in corners are outside of the gasketed area
  • Continuous gaskets made of polyurethane foam guarantee optimal integrity
  • All enclosures can be easily modified to customer specifications
Show More

Catalog #:

MB040403PCCT

MultiBox Transparent Screw Cover Type 4X

PRODUCT ATTRIBUTES

  • Style: Polycarbonate transparent cover enclosures with four non-metallic corner screws
  • Height: 3.7 in / 94 mm
  • Width: 3.7 in / 94 mm
  • Depth: 3.18 in / 81 mm
  • Protection Rating: NEMA Type 4X; NEMA Type 12; IP66; IK08
  • Material: Polycarbonate
  • Finish: Smooth Matte
  • Color: Light Gray
  • Color Code: RAL 7035
  • Weight: 0.28 lb

ADDITIONAL PRODUCT DETAILS

The Multibox series enclosures with transparent cover are designed for use as electrical junction boxes or instrumentation enclosures in highly corrosive environments where inspection of interior components is necessary.

BULLETIN NUMBER

MB1

Industry Standards

UL Listed Type 12, 4X
NEMA Type 12
NEMA Type 4X
IP66

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS