Hazardous Location LED Light Strip, 25.06x1.69x2.69, Aluminum
Hazardous Location LED Strip Lights provide enclosure illumination in hazardous environments. These lights are ideal for remote and darkened enclosure applications in Class 1, Division 2 hazardous areas. With a robust design, these lights have a life span of 100,000 hours and superior lighting performance with easy field angle adjustment brackets. These versatile, light-weight LED lights provide mounting flexibility and are easy to install in an enclosure.
Industry Standards
UL 844 Listed; File No. E492323
cUL Listed per CSA C22.2 No. 137; File No. E492323
Class I, Division 2 Groups A, B, C, D, T4*; Class II , Division 2,
Groups F, and G, T6; Class III ; Class I, Zone 2, Group IIC ; Zone 22
IEC 60529, IP66/67
*T3C for simultaneous exposure rating, Class I Div. 2 & Class II , Div.
2
Features
- Direct transfer of heat from PCB to the casing to maximize lifetime and reliability
- Operating temperature of -40 F (-40 C) to 140 F (60 C)
- Easy installation with included mechanical assembly kit while maintaining enclosure rating up to UL Type 4X
- Includes 3-ft connect cable with flying leads
- Maximum lighting for control panels with 578 to 2,351 lumens and 5,000K color temperature
- Linear drive circuit with no flicker or high frequency electronic noise
- Easy field angle adjustment with mounting bracket
- Wide beam optics with 100 degree angle of illumination
- Available in 12, 24, 36, and 48-inch lengths
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.