Skip to main content

Please Select Your Country/Language Preferences

LEDLightGroup_m_sq.png

LED Light Kit, 1.34x1.26x13.82, VAC Motion Magnetic Mounting, Plastic

Catalog#: LEDA2M35

LED light kits provide interior enclosure lighting suitable for remote and darkened enclosure applications. These light kits are light-weight and in a small form factor which are ideal where space is limited. The light can be mechanically fastened with included hardware to maintain enclosure UL listing (up to Type 4X), or can be magnetically attached to flat steel surfaces. The lights have auto-sensing circuitry (AC voltage 90 VAC to 265 VAC and DC voltage 20 VDC to 60 VDC). Option of a manual on/off switch or a PIR motion sensor is available.

Read more Read less Print This Page
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial

Bulletin Number

Resources 3D models

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS

Related Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.