Skip to main content

Please Select Your Country/Language Preferences

HyShed Hinge Cover Enclosures Type 4X, 24.00x20.00x10.00, Stainless Steel 304

  • Brushed #4 finish for dairy applications
  • 15-degree sloped top facilitates runoff of water and cleaning solutions; prevents fluids or particulates from pooling
  • Door edges are sloped to facilitate runoff
  • Replaceable FDA-grade silicone gasket compliant with FDA Guideline 21 CFR 177.2600
  • Gasket is sanitary Pantone 287 blue color for easy detection by common food scanning equipment and vision systems
  • Internally mounted hinges to reduce bacteria-harboring catch points
  • Stainless steel crevice-free latch surfaces to reduce bacteria harboring catch points; uses standard tool to open
  • Solid back with no pre-tapped mounting holes for easy weld mounting; optional IP69K sanitary stand-off kit available
  • 105-degree door opening
  • Self-grounding latch system with double seal
  • Seams continuously welded and ground smooth
  • Bonding provision on door; grounding stud on body
  • Furnished hardware kit consists of panel mounting kit and grounding kit
Show More

Catalog #:

HSDH242010SS

HyShed Hinge Cover Enclosure Type 4X IP69

PRODUCT ATTRIBUTES

  • Height: 24 in / 610 mm
  • Width: 20 in / 508 mm
  • Depth: 10 in / 254 mm
  • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66; IP69; IP69K
  • Material: Stainless Steel 304
  • Panel: A24P20
  • Conductive Panel: A24P20G
  • Stainless Steel Panel: A24P20SS6
  • Latch Quantity: 4
  • Replacement Gasket: HSDH2420GSK
  • Color: Unpainted
  • Finish: #4 Dairy
  • Thickness: 14 ga / 1.98 mm
  • Weight: 56.3 lb

ADDITIONAL PRODUCT DETAILS

Engineered specially to withstand high pressure, high temperature sanitary washdown cleaning procedures, particularly in Food and Beverage applications that have direct and indirect food contact. The HyShed Hinge Cover enclosures feature a 15-degree sloped top to prevent fluids or particulates from pooling and maximize back panel space, an easily replaceable FDA-grade silicone gasket that helps resist bacteria growth and chemical absorption while simplifying maintenance, and a streamlined hygienic design that helps wipe out bacteria harboring catchpoints.

BULLETIN NUMBER

HS1

Industry Standards

UL 508A Listed; Type 4, 4X, 12; File Number E61997
cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File Number
E61997
UL and cUL Classified to IEC 60529, IP66, IP69; File Number
E503705
Mounting brackets required to meet UL/cUL external mounting requirement.
HOFFMAN Industrial Control Enclosures / Models HSDS##SS and HSDH##SS / HyShed Screw Cover and Hinged Cover holds a 3-A SSI
Replacement Parts and System Component Qualification Certificate and conforms to applicable provisions of 3-A Sanitary Standard for General Requirements, ANSI/3-A 00-01-2018
NSF 169 Special Purpose Food Equipment and Devices
3-A SSI Replacement Parts and System Component Qualification
Certificate
NEMA/EEMAC Type 4, 4X, 12
DIN 40050-9, IP69K
IEC 60529, IP66, IP69

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 24x20, White, Steel
Catalog #: A24P20
  • Height: 21 in / 533 mm
  • Width: 17 in / 432 mm
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 24x20, Galvanized, Steel
Catalog #: A24P20G
  • Height: 21 in / 533 mm
  • Width: 17 in / 432 mm
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 24x20, Brushed, Stainless Steel 316
Catalog #: A24P20SS6
  • Height: 21 in / 533 mm
  • Width: 17 in / 432 mm
  • Material: Stainless Steel 316L
HYSHED REPLACEMENT GASKET, HINGED COVER; HSDH4836GSK; HSDH4236GSK; HSDH3630GSK; HSDH3024GSK; HSDH2424GSK; HSDH2420GSK; HSDH2020GSK; HSDH2016GSK; HSDH1616GSK; 34816; 34817; 34818; 34821; 34822; 34823; 34824; 34825; 34826
Replacement Gasket for HyShed Hinge Cover Enclosure, 24.00x20.00, FDA-grade Silicone
Catalog #: HSDH2420GSK
  • Height: 24 in / 610 mm
  • Width: 20 in / 508 mm
  • Depth: 0.71 in / 18 mm
    • Product Family: HyShed
    • Material: Silicone
HSSOK2SS; HyShed; standoff; 2 inch
HyShed IP69K Stand-Off Kit, 2.00, Stainless Steel 304
Catalog #: HSSOK2SS
  • Height: 1.91 in / 49 mm
  • Width: 1 in / 25 mm
  • Depth: 1 in / 25 mm
    • Product Family: HyShed
    • Material: Stainless Steel 304
HSSOK4SS_HyShedStandoff_4_m_sq.png
HyShed IP69K Stand-Off Kit, 4.00, Stainless Steel 304
Catalog #: HSSOK4SS
  • Height: 3.91 in / 99 mm
  • Width: 1 in / 25 mm
  • Depth: 1 in / 25 mm
    • Protection Rating: IP69K
    • Product Family: HyShed
    • Material: Stainless Steel 304