Skip to main content

Please Select Your Country/Language Preferences

Hazardous Location Heater Thermostat 20C SetPt, 1.1X.9X4.3, Black, Aluminum

  • 50W, 80W, 200W, 300W, 400W and 600W models available
  • Provides freeze protection down to -76 F / -60 C
  • Conductive and Convection heating types available
  • 50W and 80W models can be mounted directly to manifolds, measuring or analyzing instruments, control valves, and similar equipment
  • 200W, 300W, 400W, 600W models are finned heaters that heat the area by transferring the heat from the heater to surrounding air, creating a convection current
  • Two thermostat options available with a 50 F / 10 C or 68 F / 20 C set point
Show More

Catalog #:

HLTSTAT20C

Hazardous Location Heaters

PRODUCT ATTRIBUTES

  • Height: 1.1 in / 27.94 mm
  • Width: 0.9 in / 22.86 mm
  • Depth: 4.3 in / 109.22 mm
  • Material: Aluminum
  • Finish: Anodized
  • Color: Black
  • Weight: 0.6 lb

ADDITIONAL PRODUCT DETAILS

Designed for hazardous locations where electronic components require protection from cold freezing temperatures, condensation and corrosion.

BULLETIN NUMBER

D85H

Industry Standards

ATEX, IECEx
II2G Ex d IIC T3 / II2 D Ex Td A21 IP65 T200 C
NEC CSA us
Class I, Div 1 Groups A, B, C, D / Class II Div 1 Groups E, F, G

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS