Skip to main content

Please Select Your Country/Language Preferences

Gland Plate, Type 4 and 12, 12 Gauge, 18.98x7.23, Gray, Steel

  • Maintains UL/NEMA Type 4 and Type 12 if properly installed in an nVent HOFFMAN enclosure
Show More

Catalog #:

GP208

Gland Plate Type 4 and 12 - 12 Gauge

PRODUCT ATTRIBUTES

  • Material: Mild Steel
  • Cutout Size: 17.50 x 5.75 in / 446 x 146 mm
  • Dimensions: 18.98 x 7.23 in / 482 x 184 mm
  • Color: Gray
  • Color Code: ANSI 61
  • Finish: Powder Coated
  • Thickness: 12 ga / 2.66 mm
  • Weight: 4.6 lb

ADDITIONAL PRODUCT DETAILS

Gland Plate, Type 4 and Type 12 provide a removable cable egress and entry plate while maintaining enclosure rating of UL Type 4 and Type 12. Easy installation by cutting a rectangular opening in the enclosure and fastening with included hardware kit.

BULLETIN NUMBER

GP1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS