Gland Plate, Type 4 and 12, 12 Gauge, 14.98x5.23, Gray, Steel
- Maintains UL/NEMA Type 4 and Type 12 if properly installed in an nVent HOFFMAN enclosure
PRODUCT ATTRIBUTES
- Material: Mild Steel
- Cutout Size: 13.50 x 3.75 in / 343 x 95 mm
- Dimensions: 14.98 x 5.23 in / 380 x 133 mm
- Color: Gray
- Color Code: ANSI 61
- Finish: Powder Coated
- Thickness: 12 ga / 2.66 mm
- Weight: 2.7 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Gland Plate, Type 4 and Type 12 provide a removable cable egress and entry plate while maintaining enclosure rating of UL Type 4 and Type 12. Easy installation by cutting a rectangular opening in the enclosure and fastening with included hardware kit.
BULLETIN NUMBER
GP1
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |