Straight Section Layin Flat Cover Type 1 no KOs, 6x6x24, Galvanized, Steel
- Lay-in Flat-Cover Type 1 Straight Sections are used for enclosing wire and cable in wireway runs
- Sections are completely open on one side so wires and cables can be laid in along wireway run
- No pulling through of wires or cables prevents damage to insulation that often occurs in a pull-through wiring system
- Flat cover design allows for mounting flush with walls or ceilings
- Keyhole screw slots on flat covers provide easy access. Galvanized material provides superior corrosion protection for outdoor applications
- Sections are available in lengths from 12 inch to 120 inch, with or without knockouts.
PRODUCT ATTRIBUTES
- Type: Straight Section
- Height: 6 in / 152 mm
- Width: 6 in / 152 mm
- Depth: 24 in / 610 mm
- Protection Rating: NEMA Type 1; IP30
- Material: Mild Steel
- Color: Unpainted
- Finish: Galvanized
- Thickness: 16 ga / 1.52 mm
- Weight: 10 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
ADDITIONAL PRODUCT DETAILS
Lay-in Flat-Cover Type 1 Straight Sections are used for enclosing wire and cable in wireway runs. Sections are completely open on one side so wires and cables can be laid in along wireway run. No pulling through of wires or cables prevents damage to insulation that often occurs in a pull-through wiring system. Flat cover design allows for mounting flush with walls or ceilings. Keyhole screw slots on flat covers provide easy access. Galvanized material provides superior corrosion protection for outdoor applications. Sections are available in lengths from 12 inch to 120 inch, with or without knockouts.
BULLETIN NUMBER
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS