Hinged Cover Wiring Trough NEMA Type 12, 2.50x2.50x60.00, Gray, Steel
Hinged Cover Wiring Trough NEMA Type 12, 2.50x2.50x60.00, Gray, Steel
Catalog#: F22T60HC
Hinged-Cover Wiring Trough, Type 12 is used for protecting wire and cable distribution, junctions and terminations in a variety of applications. This wiring trough meets basic functionality requirements for moist or dirty applications, with the added feature of a hinged, screw clamp cover for easy access.
Industry Standards
UL 870 Listed; File No. E27524
NEMA Type 12
JIC standards EGP-1-1967 and EMP-1-1967
CSA, File No. 42184, Type 1
IEC 60529, IP55
Details
Resources
3D models
Features
- Ends and seams continuously welded and ground smooth
- No holes or knockouts
- Butt hinges
- External screw clamps
- Oil-resistant gasket and adhesive
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.