Skip to main content

Please Select Your Country/Language Preferences

EconoTrough, NEMA Type 3R, 14.00x14.00x116.00, Steel

  • Removable cover
  • Drip-shield top covers sides, front and back
  • Padlock Hasp Kit available
  • No gasketing or knockouts
  • Provision for utility seal
  • Embossed mounting holes on back of enclosure
Show More

Catalog #:

F1414116RTGV

EconoTrough Galvanized Wiring Trough, Type 3R

PRODUCT ATTRIBUTES

  • Type: Trough
  • Height: 14 in / 356 mm
  • Width: 14 in / 356 mm
  • Depth: 116 in / 2946 mm
  • Protection Rating: NEMA Type 3R; IP32
  • Material: Mild Steel
  • Color: Unpainted
  • Finish: Galvanized
  • Thickness: 14 ga / 1.9 mm
  • Weight: 159 lb

ADDITIONAL PRODUCT DETAILS

EconoTrough Galvanized Wiring Trough is used for protecting wire and cable distribution, junctions and terminations in outdoor applications that may be exposed to wet conditions. A Padlock Hasp Kit can be installed for increased security.

BULLETIN NUMBER

F40GT

Industry Standards

UL 870 Listed; File No. E27524; Raintight
cUL CSA C22.2 No. 26 Listed; File No. E27524; Raintight
NEMA/EEMAC Type 3R
IEC 60529, IP 32

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS