EconoTrough NEMA Type 3R, 10.00x10.00x96.00, Galvanized, Steel
EconoTrough NEMA Type 3R, 10.00x10.00x96.00, Galvanized, Steel
Catalog#: F101096RTGV
EconoTrough Galvanized Wiring Trough is used for protecting wire and cable distribution, junctions and terminations in outdoor applications that may be exposed to wet conditions. A Padlock Hasp Kit can be installed for increased security.
Industry Standards
UL 870 Listed; File No. E27524; Raintight
cUL CSA C22.2 No. 26 Listed; File No. E27524; Raintight
NEMA/EEMAC Type 3R
IEC 60529, IP 32
Details
Resources
3D models
Features
- Removable cover
- Drip-shield top covers sides, front and back
- Padlock Hasp Kit available
- No gasketing or knockouts
- Provision for utility seal
- Embossed mounting holes on back of enclosure
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.