Skip to main content

Please Select Your Country/Language Preferences

Hazardous Location Window Kits, 7.50x5.50x1.43, SS Type 316

  • Secure sealing with silicon gasket to protect against water and dust ingress in high-temperature applications
  • Maintain visual on components through .25-in. (6-mm) tempered safety glass
  • Easy installation in enclosure cutouts with window frame hardware
Show More

Catalog #:

EXWK53SS6

Hazardous Location Window Kits

PRODUCT ATTRIBUTES

  • Cutout Size: 6.69 x 4.69 in / 170 x 119 mm
  • Color: Unpainted
  • Finish: Brushed
  • Material: Stainless Steel 316L
  • Thickness: 14 ga / 1.98 mm
  • Weight: 2.5 lb

ADDITIONAL PRODUCT DETAILS

Hazardous Location Window Kits are designed to be used on Increased Safety (Ex e) enclosures in ATEX or IECEx Zone 1 or 2 hazardous areas. These window kits ensure a dust-, oil-, and water-tight seal. Designed for use as viewing windows, these window kits are ideal for visibility of internal enclosure components. The windows are easily installed by making a cutout in the enclosure and attaching the window and frame with included mounting hardware.

BULLETIN NUMBER

HLY

Industry Standards

UL 508A Component Recognized; Type 4, 4X,12, 3R; File No. E61997
IECEx and ATEX Approvals
Suitable for use on increased safety enclosures for ZONE 1 or ZONE 2 assemblies
ATEX Directive 94/9/EC
ATEX
Sira 13ATEX3315U
Ex e IIC Gb
Ex tb IIIC Db IP 66
IECEx
IECEx SIR 13.0123U
Ex e IIC Gb
Ex tb IIIC Db IP 66
cUR Component Recognized per CSA C22.2 No. 94; Type 4, 4X, 12,
3R; File No. E61997
NEMA/EEMAC 4, 4X, 12, 13
IEC 60529, IP66

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified Type 4X 1 GP, 260x260x160mm, Brushed, SS 316
Catalog #: ATEX262616SS61
  • Height: 10.24 in / 260 mm
  • Width: 10.24 in / 260 mm
  • Depth: 6.3 in / 160 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified Type 4X 3 GP, 260x260x160mm, Brushed, SS 316
Catalog #: ATEX262616SS63
  • Height: 10.24 in / 260 mm
  • Width: 10.24 in / 260 mm
  • Depth: 6.3 in / 160 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ZonEx ATEX- and IECEx-Certified Type 4X 1 GP, 260x260x205mm, Brushed, SS 316
Catalog #: ATEX262620SS61
  • Height: 10.24 in / 260 mm
  • Width: 10.24 in / 260 mm
  • Depth: 8.07 in / 205 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified Type 4X 3 GP, 260x260x205mm, Brushed, SS 316
Catalog #: ATEX262620SS63
  • Height: 10.24 in / 260 mm
  • Width: 10.24 in / 260 mm
  • Depth: 8.07 in / 205 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified Type 4X 1 GP, 306x306x160mm, Brushed, SS 316
Catalog #: ATEX303016SS61
  • Height: 12.05 in / 306 mm
  • Width: 12.05 in / 306 mm
  • Depth: 6.3 in / 160 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified Type 4X 3 GP, 306x306x160mm, Brushed, SS 316
Catalog #: ATEX303016SS63
  • Height: 12.05 in / 306 mm
  • Width: 12.05 in / 306 mm
  • Depth: 6.3 in / 160 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified Type 4X 1 GP, 306x306x205mm, Brushed, SS 316
Catalog #: ATEX303020SS61
  • Height: 12.05 in / 306 mm
  • Width: 12.05 in / 306 mm
  • Depth: 8.07 in / 205 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified Type 4X 3 GP, 306x306x205mm, Brushed, SS 316
Catalog #: ATEX303020SS63
  • Height: 12.05 in / 306 mm
  • Width: 12.05 in / 306 mm
  • Depth: 8.07 in / 205 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified Type 4X 1 GP, 380x260x160mm, Brushed, SS 316
Catalog #: ATEX382616SS61
  • Height: 14.96 in / 380 mm
  • Width: 10.24 in / 260 mm
  • Depth: 6.3 in / 160 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified Type 4X 3 GP, 380x260x160mm, Brushed, SS 316
Catalog #: ATEX382616SS63
  • Height: 14.96 in / 380 mm
  • Width: 10.24 in / 260 mm
  • Depth: 6.3 in / 160 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified Type 4X 1 GP, 380x260x205mm, Brushed, SS 316
Catalog #: ATEX382620SS61
  • Height: 14.96 in / 380 mm
  • Width: 10.24 in / 260 mm
  • Depth: 8.07 in / 205 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified Type 4X 3 GP, 380x260x205mm, Brushed, SS 316
Catalog #: ATEX382620SS63
  • Height: 14.96 in / 380 mm
  • Width: 10.24 in / 260 mm
  • Depth: 8.07 in / 205 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified Type 4X 1 GP, 458x382x160mm, Brushed, SS 316
Catalog #: ATEX453816SS61
  • Height: 18.03 in / 458 mm
  • Width: 15.04 in / 382 mm
  • Depth: 6.3 in / 160 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified Type 4X 3 GP, 458x382x160mm, Brushed, SS 316
Catalog #: ATEX453816SS63
  • Height: 18.03 in / 458 mm
  • Width: 15.04 in / 382 mm
  • Depth: 6.3 in / 160 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified Type 4X 1 GP, 480x480x205mm, Brushed, SS 316
Catalog #: ATEX484820SS61
  • Height: 18.9 in / 480 mm
  • Width: 18.9 in / 480 mm
  • Depth: 8.07 in / 205 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified Type 4X 3 GP, 480x480x205mm, Brushed, SS 316
Catalog #: ATEX484820SS63
  • Height: 18.9 in / 480 mm
  • Width: 18.9 in / 480 mm
  • Depth: 8.07 in / 205 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified Type 4X 1 GP, 500x350x160mm, Brushed, SS 316
Catalog #: ATEX503516SS61
  • Height: 19.69 in / 500 mm
  • Width: 13.78 in / 350 mm
  • Depth: 6.3 in / 160 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified Type 4X 3 GP, 500x350x160mm, Brushed, SS 316
Catalog #: ATEX503516SS63
  • Height: 19.69 in / 500 mm
  • Width: 13.78 in / 350 mm
  • Depth: 6.3 in / 160 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified Type 4X 1 GP, 500x350x205mm, Brushed, SS 316
Catalog #: ATEX503520SS61
  • Height: 19.69 in / 500 mm
  • Width: 13.78 in / 350 mm
  • Depth: 8.07 in / 205 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified Type 4X 3 GP, 500x350x205mm, Brushed, SS 316
Catalog #: ATEX503520SS63
  • Height: 19.69 in / 500 mm
  • Width: 13.78 in / 350 mm
  • Depth: 8.07 in / 205 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified Type 4X 1 GP, 620x450x205mm, Brushed, SS 316
Catalog #: ATEX624520SS61
  • Height: 24.41 in / 620 mm
  • Width: 17.72 in / 450 mm
  • Depth: 8.07 in / 205 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified Type 4X 3 GP, 620x450x205mm, Brushed, SS 316
Catalog #: ATEX624520SS63
  • Height: 24.41 in / 620 mm
  • Width: 17.72 in / 450 mm
  • Depth: 8.07 in / 205 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified Type 4X 1 GP, 740x550x205mm, Brushed, SS 316
Catalog #: ATEX745520SS61
  • Height: 29.13 in / 740 mm
  • Width: 21.65 in / 550 mm
  • Depth: 8.07 in / 205 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified Type 4X 3 GP, 740x550x205mm, Brushed, SS 316
Catalog #: ATEX745520SS63
  • Height: 29.13 in / 740 mm
  • Width: 21.65 in / 550 mm
  • Depth: 8.07 in / 205 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified Type 4X 1 GP, 762x508x205mm, Brushed, SS 316
Catalog #: ATEX765020SS61
  • Height: 30 in / 762 mm
  • Width: 20 in / 508 mm
  • Depth: 8.07 in / 205 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified Type 4X 3 GP, 762x508x205mm, Brushed, SS 316
Catalog #: ATEX765020SS63
  • Height: 30 in / 762 mm
  • Width: 20 in / 508 mm
  • Depth: 8.07 in / 205 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified Type 4X Screw Cover, 10x10x5, Brushed, Stainless 316
Catalog #: EXE10105SS6
  • Height: 10 in / 254 mm
  • Width: 10 in / 254 mm
  • Depth: 5 in / 127 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ZonEx ATEX- and IECEx-Certified EXE Design Type 4X, 12x12x6, Brushed, SS 316
Catalog #: EXE12126SS61
  • Height: 12 in / 305 mm
  • Width: 12 in / 305 mm
  • Depth: 6 in / 152 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified EXE Design Type 4X, 12x12x8, Brushed, SS 316
Catalog #: EXE12128SS61
  • Height: 12 in / 305 mm
  • Width: 12 in / 305 mm
  • Depth: 8 in / 203 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified EXE Design Type 4X, 16x12x6, Brushed, SS 316
Catalog #: EXE16126SS61
  • Height: 16 in / 406 mm
  • Width: 12 in / 305 mm
  • Depth: 6 in / 152 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified EXE Design Type 4X, 16x12x8, Brushed, SS 316
Catalog #: EXE16128SS61
  • Height: 16 in / 406 mm
  • Width: 12 in / 305 mm
  • Depth: 8 in / 203 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified EXE Design Type 4X, 16x16x6, Brushed, SS 316
Catalog #: EXE16166SS61
  • Height: 16 in / 406 mm
  • Width: 16 in / 406 mm
  • Depth: 6 in / 152 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified EXE Design Type 4X, 16x16x8, Brushed, SS 316
Catalog #: EXE16168SS61
  • Height: 16 in / 406 mm
  • Width: 16 in / 406 mm
  • Depth: 8 in / 203 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified EXE Design Type 4X, 20x16x6, Brushed, SS 316
Catalog #: EXE20166SS61
  • Height: 20 in / 508 mm
  • Width: 16 in / 406 mm
  • Depth: 6 in / 152 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified EXE Design Type 4X, 20x16x8, Brushed, SS 316
Catalog #: EXE20168SS61
  • Height: 20 in / 508 mm
  • Width: 16 in / 406 mm
  • Depth: 8 in / 203 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified EXE Design Type 4X, 20x20x8, Brushed, SS 316
Catalog #: EXE20208SS61
  • Height: 20 in / 508 mm
  • Width: 20 in / 508 mm
  • Depth: 8 in / 203 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified EXE Design Type 4X, 24x20x8, Brushed, SS 316
Catalog #: EXE24208SS61
  • Height: 24 in / 610 mm
  • Width: 20 in / 508 mm
  • Depth: 8 in / 203 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ZonEx ATEX- and IECEx-Certified EXE Design Type 4X, 24x24x12, Brushed, SS 316
Catalog #: EXE242412SS61
  • Height: 24 in / 610 mm
  • Width: 24 in / 610 mm
  • Depth: 12 in / 305 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified EXE Design Type 4X, 24x24x8, Brushed, SS 316
Catalog #: EXE24248SS61
  • Height: 24 in / 610 mm
  • Width: 24 in / 610 mm
  • Depth: 8 in / 203 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified EXE Design Type 4X, 30x20x8, Brushed, SS 316
Catalog #: EXE30208SS61
  • Height: 30 in / 762 mm
  • Width: 20 in / 508 mm
  • Depth: 8 in / 203 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified EXE Design Type 4X, 30x24x8, Brushed, SS 316
Catalog #: EXE30248SS61
  • Height: 30 in / 762 mm
  • Width: 24 in / 610 mm
  • Depth: 8 in / 203 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified EXE Design Type 4X, 30x30x12, Brushed, SS 316
Catalog #: EXE303012SS61
  • Height: 30 in / 762 mm
  • Width: 30 in / 762 mm
  • Depth: 12 in / 305 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified EXE Design Type 4X, 36x24x8, Brushed, SS 316
Catalog #: EXE36248SS61
  • Height: 36 in / 914 mm
  • Width: 24 in / 610 mm
  • Depth: 8 in / 203 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified Type 4X Screw Cover, 4x4x3, Brushed, Stainless 316
Catalog #: EXE443SS6
  • Height: 4 in / 102 mm
  • Width: 4 in / 102 mm
  • Depth: 3 in / 76 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified Type 4X Screw Cover, 6x6x4, Brushed, Stainless 316
Catalog #: EXE664SS6
  • Height: 6 in / 152 mm
  • Width: 6 in / 152 mm
  • Depth: 4 in / 102 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified Type 4X Screw Cover, 7x7x4, Brushed, Stainless 316
Catalog #: EXE774SS6
  • Height: 7 in / 178 mm
  • Width: 7 in / 178 mm
  • Depth: 4 in / 102 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Zonex ATEX- and IECEx-Certified Type 4X Screw Cover, 8.5x5.75x5, Brushed, Stainless 316
Catalog #: EXE965SS6
  • Height: 8.5 in / 216 mm
  • Width: 5.75 in / 146 mm
  • Depth: 5 in / 127 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
    • Product Family: Zonex
    • Material: Stainless Steel 316L

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS