Skip to main content

Please Select Your Country/Language Preferences

Zonex ATEX- and IECEx-Certified, Type 4X, Screw Cover, 8.5x5.75x5, 316 SS

  • 6 mm brass internal/external bonding provision
  • One piece continuous gasket on door
  • Type 316L stainless steel cover screws
  • Mounting panel and hardware for bonding provisions included
  • Operating temperature range: -40 C to +70 C standard polyurethane gasket
  • Internal weldstuds for panel or DIN rail mounting brackets
  • 3-mm thick individual welded-on top and bottom wall-mounting brackets
  • Increased safety: Ex e. IECEx e certified
Show More

Catalog #:

EXE965SS6

ZonEx ATEX, IECEx, Type 4X, Screw Cover, EXE Design

PRODUCT ATTRIBUTES

  • Height: 8.5 in / 216 mm
  • Width: 5.75 in / 146 mm
  • Depth: 5 in / 127 mm
  • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
  • Material: Stainless Steel 316L
  • Optional Panel: A9P6G
  • Panel: 187 x 118 mm / 7.38 x 4.63 in
  • Color: Unpainted
  • Finish: Brushed 320 grain
  • Thickness: 16 ga / 1.4 mm
  • Weight: 4 lb

ADDITIONAL PRODUCT DETAILS

Zonex Enclosures are designed and certified to meet ATEX Directive 2014/35/EU as well as IECEx standards for increased safety in housing electrical components in Zone 1 and Zone 2 applications. HOFFMAN's ATEX Ex e enclosures are not intended for use in explosion-proof or flame-proof applications.

BULLETIN NUMBER

HL

Industry Standards

Type 4, 4X, 12; File No. E61997
cUL C22.2 No. 94 Listed; Type 4, 4X, 12; File No. E61997
ATEX Directive 2014/34/EU
ATEX
Sira 09ATEX3224U
2813 Ex II 2 G D
Ex eb Gb
Ex tb IIIC Db IP 66
EN60079-0
EN60079-7
EN60079-31
IECEx
IECEx SIR 09.0099U
Ex eb IIC Gb
Ex tb IIIC Db IP 66
IEC 60079-0
IEC 60079-7
IEC 60079-31
NEMA/EEMAC Type 4, 4X, 12
IEC 60529, IP66

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panels for Junction Box, fits 8.5x5.75, Steel
Catalog #: A9P6G
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Hazardous Location Window Kits, 7.50x5.50x1.43, SS Type 316
Catalog #: EXWK53SS6
  • Material: Stainless Steel 316L
Vortex A/C Enclosure Cooler, Hazardous Location, 900 BTU/Hr, Gray Polycarbonate
Catalog #: VHL09160
  • Height: 8 in / 203.2 mm
  • Width: 4.75 in / 120.65 mm
  • Depth: 5.38 in / 136.652 mm
    • Nominal Capacity Btu/h: 900 Btu/h
    • Nominal Capacity Watts: 264 W
    • Product Family: Vortex
    • Material: Polycarbonate

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS